(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Airtight Cover Lock A-838 (Part Number)

Airtight Cover Lock A-838
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      783₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Increases the shielding ability of the hook part, and minimizes sound leakage.
· Flat type with few protrusions from the door surface.
· You can tighten three points in combination with the interlocking unit.
· A lock with a dust-proof shutter comes standard.
· You can use it as an alternative to A-858 which is a cover lock for construction machine that is a product discontinued in the catalog

 
Part Number
A-838-B-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTypes Finish Color Specification 1 Number of Keys Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

₹ 3,101.05

1 Piece(s) 9 Day(s) or more Main BodyElectrostatic PaintBlackWithout boltPadlock type3.212018067.104308

Loading...

  1. 1

Basic Information

Application Transportable generator, Special purpose truck, Construction machine Material Cold Rolled Steel Plate

Please check the type/dimensions/specifications of the part A-838-B-3 in the Airtight Cover Lock A-838 series.

Product variants

Part Number
A-838-A-2
A-838-A-3
A-838-B-2
A-838-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Finish Color Specification 1 Number of Keys Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

₹ 2,549.22

1 Piece(s) 9 Day(s) or more Main BodyElectrostatic PaintBlackWith ScrewsNo Key3.212018067.103501

₹ 3,101.05

1 Piece(s) 9 Day(s) or more Main BodyElectrostatic PaintBlackWith ScrewsPadlock type3.212018067.104174

₹ 2,438.05

1 Piece(s) 9 Day(s) or more Main BodyElectrostatic PaintBlackWithout boltNo Key3.212018067.103502

₹ 782.56

1 Piece(s) 9 Day(s) or more Interlocked unit for multi-point tighteningZinc Plating Chromate Treatment-------03518