(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Plane Handle A-52

Waterproof Plane Handle A-52
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,285₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Waterproof type (using O ring and packing).
· Waterproof standard IP × 3 equivalent.
· Left and right combination

 
Part Number
A-52
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,284.84

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Application Outdoor Distribution Boards, Control Panels Types Handle body Material Zinc Alloy (ZDC)
Finish Zinc Plating Chromate Treatment (MZZn-C) Selfishly Left/Right Combination Type Specifications Waterproof type (using O-ring/packing)
O.D.(φ) 80 Product Code 01120 Note Clasp is sold separately.

Please check the type/dimensions/specifications of the part A-52 in the Waterproof Plane Handle A-52 series.