(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waterproof Round Flush Handle, A-53

Waterproof Round Flush Handle, A-53
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,429₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Waterproof type (using O-ring and packing).
· Finished to be easy to paint to match the exterior panel.
· For both left hand and right hand use

 
Part Number
A-53
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,429.49

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Application Bus, Special purpose truck, Construction machine Types Handle body Material Zinc Alloy (ZDC)
Finish Zinc Plating Chromate Treatment (MZZn-C) Selfishly Left/Right Combination Type Specifications Waterproof type (using O-ring/packing)
Plate Thickness(mm) 1.6 O.D.(φ) 55 Product Code 01208
Note Clasp is sold separately.

Please check the type/dimensions/specifications of the part A-53 in the Waterproof Round Flush Handle, A-53 series.

X
whatsapp-qr whatsapp-icon