(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Lock Handle A-316 (Part Number)

Waterproof Lock Handle A-316
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      466₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Surface finish is thermosetting acrylic resin baked finish with excellent weather resistance.
· Improved pin tumbler system lock handle.
· Waterproof type (using O ring / packing).
· Two-key way and three-point clutch are incorporated, so unlocking with a nail or screwdriver is difficult.
· Left and right dual use (the standard product is set for right hand opening. Please specify when using for left hand opening)

Thermosetting Acrylic Resin Baked Finish With Excellent Weather Resistance

Waterproof Lock Handle A-316: related images

Main body dimensional drawing

Waterproof Lock Handle A-316: related images

A-1316-2-H/3-H dimensional drawing

Waterproof Lock Handle A-316: related images

A-1316-4-H dimensional drawing

Waterproof Lock Handle A-316: related images

Application example
An installation method whereby the stopper plate rotates upward when opening the door is recommended. In this case, mounting the handle horizontally will allow for smooth operation.

Handle

Product No.LWHφdProduct Mass (g)
A-316-2-H14034588105
A-316-3-H13426586100
A-316-4-HSee above30

Main Body

Product No.Remarks(W1)□W2(H1)H2H3H4PφDφd1φd2Max. Applicable Panel ThicknessProduct Mass (g)
A-316-2Left-hand and right-hand use35106820.521.56406488.56.6336
A-316-33586820.521.55325277.56.6253
A-316-43283212.513.55-30--475
Part Number
A-316-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplication Types Finish Color Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code Note

₹ 1,832.64

1 Piece(s) 5 Day(s) or more -Large outdoor cubicle, Control panelMain BodyAcrylic Resin Baked FinishSilver metallicLeft/Right Combination Type---Up to 6.664Large Nut, Screw SetA-316-2-H00612The clasp is sold separately

Loading...

  1. 1
 

Basic Information

Material Zinc Alloy (ZDC)