(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Handle A-140 (Part Number)

Waterproof Handle A-140

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Waterproof Handle A-140
  • Waterproof Handle A-140
  • Waterproof Handle A-140
  • Waterproof Handle A-140
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,171₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A waterproof handle with a lock.
[Features]
·The lock is equipped with the new reversible key TAK60 as standard (A-140-TAK60) with a dust-proof shutter for high operability.
·Double O-ring and seat packing for reinforced waterproofness (A-140-1 to 3).
· Left and right dual use type.
·Materials: zinc alloy (ZDC).
·Surface finish: Chrome plating (MZCr).
·Accessories: large nuts and screws, 2 keys.
[Application]
·Outdoor cubicles, power distribution boards and control panels.

Left And Right Type

A-140-1-1 external appearance

A-140-1-1 external appearance

A-140-2-1 external appearance

A-140-2-1 external appearance

A-140-6-1 external appearance

A-140-6-1 external appearance

A-140 series dimensional drawing

A-140 series dimensional drawing

  • *Rotation angle 60°
A-140 series dimensional drawing

A-140 series dimensional drawing

A-140 series dimensional drawing

A-140 series dimensional drawing

Product No.LW1W2□W3(W4)(H1)H2H3H4H5(H6)P1P2øDød(M)NMax. Applicable Panel ThicknessProduct Mass (g)
A-140-1152301610355062222.582640 608M2228.5460
A-140-212024148304351214.3524324875.5275
A-140-3102231238.5914.821.545220
A-140-4902013274212.511.3325 15383M1814160
A-140-580
A-140-670

Strength Testing Of Handle, Lock, Etc.

A-140-1 Strength testing of handle/lock, etc.

A-140-1
Strength testing of handle/lock, etc.

NameDirection Of LoadLoad Resistance N
Handle(A) Tension980
(B) Pressure
(C) Vertical
Lock(D) Twist490
Stopper plate installing section(E) Tension
Part Number
A-140-1-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Finish Color Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
Accessory Applicable panel thickness
(mm)
Mass
(g)
Product Code

₹ 2,003.73

1 Piece(s) 5 Day(s) or more Zinc alloy (ZDC)Chrome Plating (MZCr)-Without lock1526080.5-Large nut and screwsUp to 8.546000290

Loading...

  1. 1
 

Basic Information

Application Outdoor cubicle, Switchboard, Control panel Types Handle body Selfishly Left/Right Combination Type
Note The clasp is sold separately

Please check the type/dimensions/specifications of the part A-140-1-2 in the Waterproof Handle A-140 series.

Product variants

Part Number
A-140-1-1-2.5Y9/1
A-140-1-1-2.5Y9/1-TAK60
A-140-1-1-5Y7/1
A-140-1-2-10YR2/1
A-140-1-2-2.5Y9/1
A-140-1-2-5Y7/1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Finish Color Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
Accessory Applicable panel thickness
(mm)
Mass
(g)
Product Code

₹ 2,965.76

1 Piece(s) 15 Day(s) or more Zinc Alloy (ZDC)Acrylic Resin Baked PaintCream02001526080.5Up to 8.5Large Nut, Screw Set, 2 Keys--04442

₹ 2,965.76

1 Piece(s) 30 Day(s) or more Zinc alloy (ZDC)Acrylic Resin Baked PaintCreamTAK601526080.5-Two keys, large nut and screwsUp to 8.546004462

₹ 3,217.22

1 Piece(s) 5 Day(s) or more Zinc alloy (ZDC)Acrylic Resin Baked PaintIvory02001526080.5-Two keys, large nut and screwsUp to 8.546000289

₹ 2,408.45

1 Piece(s) 9 Day(s) or more Zinc alloy (ZDC)Acrylic Resin Baked PaintBrownWithout lock1526080.5-Large nut and screwsUp to 8.546004437

₹ 2,302.76

1 Piece(s) 15 Day(s) or more Zinc alloy (ZDC)Acrylic Resin Baked PaintCreamWithout lock1526080.5-Large nut and screwsUp to 8.546004443

₹ 2,522.07

1 Piece(s) 9 Day(s) or more Zinc alloy (ZDC)Acrylic Resin Baked PaintIvoryWithout lock1526080.5-Large nut and screwsUp to 8.546000293