(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A waterproof handle with a lock.
[Features]
·The lock is equipped with the new reversible key TAK60 as standard (A-140-TAK60) with a dust-proof shutter for high operability.
·Double O-ring and seat packing for reinforced waterproofness (A-140-1 to 3).
· Left and right dual use type.
·Materials: zinc alloy (ZDC).
·Surface finish: Chrome plating (MZCr).
·Accessories: large nuts and screws, 2 keys.
[Application]
·Outdoor cubicles, power distribution boards and control panels.
A-140-1-1 external appearance
A-140-2-1 external appearance
A-140-6-1 external appearance
A-140 series dimensional drawing
A-140 series dimensional drawing
A-140 series dimensional drawing
Product No. | L | W1 | W2 | □W3 | (W4) | (H1) | H2 | H3 | H4 | H5 | (H6) | P1 | P2 | øD | ød | (M) | N | Max. Applicable Panel Thickness | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A-140-1 | 152 | 30 | 16 | 10 | 35 | 50 | 6 | 22 | 22.5 | 8 | 26 | 40 | 60 | 8 | M22 | 2 | 8.5 | 460 | |
A-140-2 | 120 | 24 | 14 | 8 | 30 | 43 | 5 | 12 | 14.3 | 5 | 24 | 32 | 48 | 7 | 5.5 | 275 | |||
A-140-3 | 102 | 23 | 12 | 38.5 | 9 | 14.8 | 21.5 | 45 | 220 | ||||||||||
A-140-4 | 90 | 20 | 13 | 27 | 42 | 12.5 | 11.3 | 3 | 25 | 15 | 38 | 3 | M18 | 1 | 4 | 160 | |||
A-140-5 | 80 | ||||||||||||||||||
A-140-6 | 70 |
A-140-1
Strength testing of handle/lock, etc.
Name | Direction Of Load | Load Resistance N |
---|---|---|
Handle | (A) Tension | 980 |
(B) Pressure | ||
(C) Vertical | ||
Lock | (D) Twist | 490 |
Stopper plate installing section | (E) Tension |
Part Number |
---|
A-140-3-2-10YR2/1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Finish | Color | Number of Keys | Full Length (mm) | Overall width (mm) | Full height (mm) | Plate Thickness (mm) | Accessory | Applicable panel thickness (mm) | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,661.80 | 1 Piece(s) | 9 Day(s) or more | Zinc alloy (ZDC) | Acrylic Resin Baked Paint | Brown | Without lock | 102 | 45 | 58.3 | - | Large nut and screws | Up to 5.5 | 220 | 04441 |
Loading...
Application | Outdoor cubicle, Switchboard, Control panel | Types | Handle body | Selfishly | Left/Right Combination Type |
---|---|---|---|---|---|
Note | The clasp is sold separately |
Please check the type/dimensions/specifications of the part A-140-3-2-10YR2/1 in the Waterproof Handle A-140 series.
Part Number |
---|
A-140-1-1-2.5Y9/1 |
A-140-1-1-2.5Y9/1-TAK60 |
A-140-1-1-5Y7/1 |
A-140-3-2-2.5Y9/1 |
A-140-3-2-5Y7/1 |
A-140-3-2-SLV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Material | Finish | Color | Number of Keys | Full Length (mm) | Overall width (mm) | Full height (mm) | Plate Thickness (mm) | Accessory | Applicable panel thickness (mm) | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,965.76 | 1 Piece(s) | 15 Day(s) or more | Zinc Alloy (ZDC) | Acrylic Resin Baked Paint | Cream | 0200 | 152 | 60 | 80.5 | Up to 8.5 | Large Nut, Screw Set, 2 Keys | - | - | 04442 | ||
₹ 2,965.76 | 1 Piece(s) | 30 Day(s) or more | Zinc alloy (ZDC) | Acrylic Resin Baked Paint | Cream | TAK60 | 152 | 60 | 80.5 | - | Two keys, large nut and screws | Up to 8.5 | 460 | 04462 | ||
₹ 3,217.22 | 1 Piece(s) | 5 Day(s) or more | Zinc alloy (ZDC) | Acrylic Resin Baked Paint | Ivory | 0200 | 152 | 60 | 80.5 | - | Two keys, large nut and screws | Up to 8.5 | 460 | 00289 | ||
₹ 1,529.95 | 1 Piece(s) | 15 Day(s) or more | Zinc alloy (ZDC) | Acrylic Resin Baked Paint | Cream | Without lock | 102 | 45 | 58.3 | - | Large nut and screws | Up to 5.5 | 220 | 04447 | ||
₹ 1,635.64 | 1 Piece(s) | 85 Day(s) or more | Zinc alloy (ZDC) | Acrylic Resin Baked Paint | Ivory | Without lock | 102 | 45 | 58.3 | - | Large nut and screws | Up to 5.5 | 220 | 00309 | ||
₹ 1,579.49 | 1 Piece(s) | 9 Day(s) or more | Zinc alloy (ZDC) | Acrylic Resin Baked Paint | Silver metallic | Without lock | 102 | 45 | 58.3 | - | Large nut and screws | Up to 5.5 | 220 | 03696 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy