(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Double Lock Handle A-372-F (Part Number)

Waterproof Double Lock Handle A-372-F
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      730₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Safety mechanism that locks and unlocks with both the key and the retractable handle.
· Waterproof type (using O ring and sheet packing).
· The lock has a dust-proof shutter with excellent operability.
· New reversible key TAK60 is standard equipment.
· Left and right dual use (the standard product is set for right hand opening.
· Please specify when using for left hand opening)

 
Part Number
A-372-F-3-TAK60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplication Types Material Finish Color Selfishly Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Accessory Applicable panel thickness
(mm)
Applicable handles Mass
(g)
Product Code

₹ 3,013.98

1 Piece(s) 9 Day(s) or more -Cubicle, Switchboard, Control panelLock main bodyAluminum alloy (ADC)CoatingSilver metallicLeft/Right Combination TypeTAK60673548Two keys, large nut, screwUp to 2.3A-372-2, 3-H21504065

Loading...

  1. 1

Please check the type/dimensions/specifications of the part A-372-F-3-TAK60 in the Waterproof Double Lock Handle A-372-F series.

Product variants

Part Number
A-372-F-2
A-372-F-2-TAK60
A-372-F-3
A-372-RC-1-F
A-372-RC-2-F
A-372-RC-3-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplication Types Material Finish Color Selfishly Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Accessory Applicable panel thickness
(mm)
Applicable handles Mass
(g)
Product Code

₹ 3,212.22

1 Piece(s) 5 Day(s) or more -Cubicle, Switchboard, Control panelLock main bodyAluminum alloy (ADC)CoatingSilver metallicLeft/Right Combination Type0200804648Two keys, large nut, screwUp to 2.3A-372-2, 3-H28504329

₹ 3,178.73

1 Piece(s) 9 Day(s) or more -Cubicle, Switchboard, Control panelLock main bodyAluminum alloy (ADC)CoatingSilver metallicLeft/Right Combination TypeTAK60804648Two keys, large nut, screwUp to 2.3A-372-2, 3-H28504064

₹ 3,013.98

1 Piece(s) 13 Day(s) or more -Cubicle, Switchboard, Control panelLock main bodyAluminum alloy (ADC)CoatingSilver metallicLeft/Right Combination Type0200673548Two keys, large nut, screwUp to 2.3A-372-2, 3-H21504330

₹ 896.40

1 Piece(s) 9 Day(s) or more 10A-372-1Rubber CapsEthylene Propylene Rubber (EPDM)----1417132.5----03740

₹ 785.24

1 Piece(s) 14 Day(s) or more 10A-372-2Rubber CapsEthylene Propylene Rubber (EPDM)----1205532----03741

₹ 730.33

1 Piece(s) 9 Day(s) or more 10A-372-3Rubber CapsEthylene Propylene Rubber (EPDM)----1084432----03742