(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Collar Lock Handle A-312 (Part Number)

Waterproof Collar Lock Handle A-312
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      453₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Weatherproof thermosetting acrylic resin baked finish with zinc alloy surface treatment with excellent weather resistance (A-312).
· Pin tumbler system with built-in pin.
· Waterproof type (O ring, packing is used).
· Left and right dual use (this drawing shows right hand use)

Pin Tumbler Type With Built-In Pin

A-312-1-H external appearance

A-312-1-H external appearance

Handle dimensional drawing

Handle dimensional drawing

Mounting method

Mounting method

Main Body

Product No.MaterialsApplicable Handle(W1)□W2(H1)(H2)H3H4P1P2øD1øD2ødR(θ)MApplicable Panel ThicknessProduct Mass (g)
A-312-1ZDCA-312-1-H41.510531724439.540.562740.5460M37(Max.) 7.5400
A-312-2A-312-2-H34846151532931446.5313.860M30(Max.) 6175
A-312-3A-312-3-H3283614162.4232434424.52.560/90M24(Max.) 2.8100

Handle

Product No.LWHMaterialsSurface FinishProduct Mass (g)
A-312-1-H1253443Aluminum alloyAventurine nickel plating40
A-312-2-H1102637.5Aluminum alloyAventurine nickel plating40
A-312-3-H952028Zinc alloyAventurine chrome plating40
Part Number
A-312-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Types Material Finish Color Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code Note

₹ 1,303.58

1 Piece(s) 15 Day(s) or more Outdoor cubicle, SwitchboardMain BodyZinc Alloy (ZDC)Acrylic resin paint (Silver metallic)Silver metallicLeft/Right Combination Type---Up to 2.834Large Nut, Screw SetA-312-3-H00601The clasp is sold separately

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part A-312-3 in the Waterproof Collar Lock Handle A-312 series.

Product variants

Part Number
A-312-1
A-312-1-H
A-312-2
A-312-2-H
A-312-3-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Types Material Finish Color Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code Note

₹ 2,274.64

1 Piece(s) 5 Day(s) or more Outdoor cubicle, SwitchboardMain BodyZinc Alloy (ZDC)Acrylic resin paint (Silver metallic)Silver metallicLeft/Right Combination Type---Up to 7.562Large Nut, Screw SetA-312-1-H00595The clasp is sold separately

₹ 674.07

1 Piece(s) 5 Day(s) or more A-312-1, A-312-CY-1, A-1312-1(HL-60)Handle keyAluminum Alloy (ADC)Satin nickel plating--1253443----00597-

₹ 1,611.64

1 Piece(s) 5 Day(s) or more Outdoor cubicle, SwitchboardMain BodyZinc Alloy (ZDC)Acrylic resin paint (Silver metallic)Silver metallicLeft/Right Combination Type---Up to 644Large Nut, Screw SetA-312-2-H00598The clasp is sold separately

₹ 562.89

1 Piece(s) 5 Day(s) or more A-312-2, A-312-CY-2, A-1312-2(HL-40)Handle keyAluminum Alloy (ADC)Satin nickel plating--1102637.5----00600-

₹ 453.07

1 Piece(s) 5 Day(s) or more A-312-3, A-312-CY-3, A-1312-3(HL-30)Handle keyZinc Alloy (ZDC)Satin chrome plating--952028----00605-