(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Color Lock Handle A-310 (Part Number)

Waterproof Color Lock Handle A-310
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      488₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Difficult to unlock the pin tumbler system with a built-in pin without a special handle.
· Waterproof type (O ring, packing is used).
· Left and right combination

Left And Right Type Handle

A-310-1 external appearance

A-310-1 external appearance

A-310-3 external appearance

A-310-3 external appearance

A-310 dimensional drawing

A-310 dimensional drawing

A-310-1H/2H external appearance

A-310-1H/2H external appearance

A-310-3H external appearance

A-310-3H external appearance

A-310 application example

A-310 application example

Product No.(W1)□W2(H1)H2H3H4PøDødR1R2(M)Max. Applicable Panel ThicknessProduct Mass (g)
A-310-1421048.518.526.5438.56240.544.5M367420
A-310-232.584919.5274305032.544.5M307300
A-310-330838.514.514.54243424.522.5M242120
A-310-43283413132-30---M22380
Part Number
A-310-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Types Material Finish Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code

₹ 1,777.73

1 Piece(s) 5 Day(s) or more Outdoor cubicle, SwitchboardMain BodyZinc Alloy (ZDC)Acrylic Resin Baked PaintLeft/Right Combination Type---Up to 750Large Nut, Screw SetA-310-1H, 2H00590

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part A-310-2 in the Waterproof Color Lock Handle A-310 series.

Product variants

Part Number
A-310-1
A-310-3
A-310-3H
A-310-4
A-310-4H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Types Material Finish Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code

₹ 2,131.33

1 Piece(s) 9 Day(s) or more Outdoor cubicle, SwitchboardMain BodyZinc Alloy (ZDC)Acrylic Resin Baked PaintLeft/Right Combination Type---Up to 762Large Nut, Screw SetA-310-1H, 2H00588

₹ 1,197.76

1 Piece(s) 5 Day(s) or more Outdoor cubicle, SwitchboardMain BodyZinc Alloy (ZDC)Acrylic Resin Baked PaintLeft/Right Combination Type---Up to 234Large Nut, Screw SetA-310-3H00591

₹ 687.45

1 Piece(s) 5 Day(s) or more for A-310-3 and A-1310-3Handle keyAluminum Alloy (ADC)Satin chrome plating (MZCr)-1002230----00592

₹ 1,109.36

1 Piece(s) 5 Day(s) or more Outdoor cubicle, SwitchboardMain BodyZinc Alloy (ZDC)Acrylic Resin Baked PaintLeft/Right Combination Type---Up to 330Large Nut, Screw SetA-310-4H00593

₹ 487.89

1 Piece(s) 5 Day(s) or more for A-310-4 and A-1310-4Handle keyZinc Alloy (ZDC)Satin chrome plating (MZCr)-901626----00594