(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waterproof Color Pop Up Handle A-318 (Part Number)

Waterproof Color Pop Up Handle A-318
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      807₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dual safety mechanism combining pop handle and lock handle.
· At the time of closing, the stopper is fixed by the function of the built-in lock mechanism.
· Waterproof type (using O ring and sheet packing).
· Lock is a coin lock type, and different key numbers or a master key system can be incorporated.
· Left and right combination

 
Part Number
A-318
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Types Finish Selfishly Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code Note

₹ 3,675.65

1 Piece(s) 9 Day(s) or more Door of large outdoor cubicle and vibration equipmentLock main bodyAcrylic Resin Baked FinishLeft and Right Combination2002---Up to 3.5511 key, Large nut, Screw setA-318-H00616The clasp is sold separately

Loading...

  1. 1

Basic Information

Material Zinc Alloy (ZDC) Color Silver metallic

Please check the type/dimensions/specifications of the part A-318 in the Waterproof Color Pop Up Handle A-318 series.

Product variants

Part Number
A-318-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Types Finish Selfishly Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code Note

₹ 806.67

1 Piece(s) 9 Day(s) or more A-318Handle keySatin chrome plating (MZCr)--1183626.5----00617-
X
whatsapp-qr whatsapp-icon