(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Small Cremone Lock A-363 (Part Number)

Small Cremone Lock A-363

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,724₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Low cost extended bolt lock.
· Since they are front faced, installation and maintenance are easy.
· Waterproof for right/left

 
Part Number
A-363-2A-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTypes Material Finish Color Selfishly Specification 1 Specification 2 Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

₹ 14,539.47

1 Piece(s) 9 Day(s) or more Main BodyAluminum AlloyBaked PaintGrayFor Left OpeningDouble sided handleWith key hole32~521708015703384

Loading...

  1. 1

Basic Information

Application Strong sealing of equipment such as shelter and cubicle

Please check the type/dimensions/specifications of the part A-363-2A-L in the Small Cremone Lock A-363 series.

Product variants

Part Number
A-363-2A-R
A-363-2B-L
A-363-2B-R
A-363-2NA-L
A-363-2NA-R
A-363-2NB-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Material Finish Color Selfishly Specification 1 Specification 2 Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

₹ 14,539.47

1 Piece(s) 9 Day(s) or more Main BodyAluminum AlloyBaked PaintGrayRight Opening UsedDouble sided handleWith key hole32~521708015703327

₹ 13,435.82

1 Piece(s) 9 Day(s) or more Main BodyAluminum AlloyBaked PaintGrayFor Left OpeningSingle handleWith key hole32~5217080113.503386

₹ 13,435.82

1 Piece(s) 9 Day(s) or more Main BodyAluminum AlloyBaked PaintGrayRight Opening UsedSingle handleWith key hole32~5217080113.503385

₹ 13,435.82

1 Piece(s) 9 Day(s) or more Main BodyAluminum AlloyBaked PaintGrayFor Left OpeningDouble sided handleNo Keyhole32~521708015703407

₹ 13,435.82

1 Piece(s) 9 Day(s) or more Main BodyAluminum AlloyBaked PaintGrayRight Opening UsedDouble sided handleNo Keyhole32~521708015703408

₹ 12,332.15

1 Piece(s) 9 Day(s) or more Main BodyAluminum AlloyBaked PaintGrayFor Left OpeningSingle handleNo Keyhole32~5217080113.503409