(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Low cost extended bolt lock.
· Since they are front faced, installation and maintenance are easy.
· Waterproof for right/left
Part Number |
---|
A-363-2NB-L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Types | Material | Finish | Color | Selfishly | Specification 1 | Specification 2 | Plate Thickness (mm) | Full Length (mm) | Overall width (mm) | Full height (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,332.15 | 1 Piece(s) | 9 Day(s) or more | Main Body | Aluminum Alloy | Baked Paint | Gray | For Left Opening | Single handle | No Keyhole | 32~52 | 170 | 80 | 113.5 | 03409 |
Loading...
Application | Strong sealing of equipment such as shelter and cubicle |
---|
Please check the type/dimensions/specifications of the part A-363-2NB-L in the Small Cremone Lock A-363 series.
Part Number |
---|
A-363-2B-L |
A-363-2B-R |
A-363-2NA-L |
A-363-2NA-R |
A-363-2NB-R |
A-363-RC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Types | Material | Finish | Color | Selfishly | Specification 1 | Specification 2 | Plate Thickness (mm) | Full Length (mm) | Overall width (mm) | Full height (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,435.82 | 1 Piece(s) | 9 Day(s) or more | Main Body | Aluminum Alloy | Baked Paint | Gray | For Left Opening | Single handle | With key hole | 32~52 | 170 | 80 | 113.5 | 03386 | ||
₹ 13,435.82 | 1 Piece(s) | 9 Day(s) or more | Main Body | Aluminum Alloy | Baked Paint | Gray | Right Opening Used | Single handle | With key hole | 32~52 | 170 | 80 | 113.5 | 03385 | ||
₹ 13,435.82 | 1 Piece(s) | 9 Day(s) or more | Main Body | Aluminum Alloy | Baked Paint | Gray | For Left Opening | Double sided handle | No Keyhole | 32~52 | 170 | 80 | 157 | 03407 | ||
₹ 13,435.82 | 1 Piece(s) | 9 Day(s) or more | Main Body | Aluminum Alloy | Baked Paint | Gray | Right Opening Used | Double sided handle | No Keyhole | 32~52 | 170 | 80 | 157 | 03408 | ||
₹ 12,332.15 | 1 Piece(s) | 9 Day(s) or more | Main Body | Aluminum Alloy | Baked Paint | Gray | Right Opening Used | Single handle | No Keyhole | 32~52 | 170 | 80 | 113.5 | 03410 | ||
₹ 3,723.87 | 1 Piece(s) | 9 Day(s) or more | Rubber Caps | EPDM | - | Black | - | - | - | - | - | - | - | 04255 |