(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Safety Collar Handle for Antibacterial Sealing FA-662 (Part Number)

Safety Collar Handle for Antibacterial Sealing FA-662
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,170₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Prevents growth of bacteria and mold.
· Sustains the antimicrobial effect semipermanently.
· Safety handle for sealing FA-602 compatible.
· Fully designed with a cosmetic cover· It has a safety mechanism where it can be opened through operation of FC-701/FC-702) even if it is locked with a padlock.
· Can be locked with a key pin (FA-662-P) and padlock(C-555-30/35).
· For both left hand and right hand use

 
Part Number
FA-662
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTypes Material Finish Selfishly Number of Keys Accessory Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

₹ 6,657.15

1 Piece(s) 5 Day(s) or more -Handle bodyMain body: Zinc alloy (ZDC)/Decorative cover: Antibacterial agent containing AAS resinLever: Antibacterial Silver metallic baked paint finishLeft/Right Combination Type0350Two keys29588.55860349

Loading...

  1. 1

Basic Information

Application For medium door of a prefabricated refrigerator freezer/dry warehouse, etc.

Please check the type/dimensions/specifications of the part FA-662 in the Safety Collar Handle for Antibacterial Sealing FA-662 series.

Product variants

Part Number
FA-662-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTypes Material Finish Selfishly Number of Keys Accessory Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

₹ 1,169.64

1 Piece(s) 9 Day(s) or more 10Key pinStainless Steel Rod----759960651