(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Knob Locks A-355

Round Knob Locks A-355
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,561₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Few protrusions on the panel surface mean that trouble with protrusions is minimized.
· Aluminum made to be lightweight.
· Easy to grip knob

 
Part Number
A-355
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,560.75

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Application Lightweight door of switchboard Types Main Body Material Aluminum Alloy (ADC)
Finish Satin satellite chrome plating (MACr) Accessory Dedicated clasp Full Length(mm) 80
Product Code 02861

Please check the type/dimensions/specifications of the part A-355 in the Round Knob Locks A-355 series.