(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rotating Latches C-580N

Rotating Latches C-580N
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      737₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The shape of the thumb turn has changed to oval, which is easy to turn.
· Turning the thumb turn activates the latch to open the door, which can be closed with just one touch.
· Thumb turn angle can be changed to 90°.
· It is temporarily stopped while the latch is retracted (C-580N-S)

 
Part Number
C-580N
C-580N-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Product Code

₹ 737.02

1 Piece(s) 5 Day(s) or more 10Returning21192

₹ 1,054.45

1 Piece(s) 9 Day(s) or more 10Latch stop type22258

Loading...

  1. 1

Basic Information

Application Small door of measuring equipment Types Main Body Material Main body: Cold rolled steel plate (SPCC)/Thumb turn: Zinc alloy (ZDC)
Finish Main body: Zinc plating chromate treatment (MFZn-C)/Thumb turn: Satellite chrome plating (MZCr)