(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Lock Bolt A-171

Lock Bolt A-171
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      450₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stopper plate position can be adjusted.
· Locking/unlocking can be easily done with a screwdriver or coin

 
Part Number
A-171
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 450.38

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Application Door of small equipment Types Main Body Material Free-cutting steel material (SUM)
Finish Chrome Plating (MZCr) Full Length(mm) 40 Product Code 00373

Please check the type/dimensions/specifications of the part A-171 in the Lock Bolt A-171 series.