(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Lock (Lever Type) CP-317

Plastic Lock (Lever Type) CP-317
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      275₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Lightweight handle developed for small doors.
·Smooth operation and soft design match a wide variety of enclosure.
·Made of resin, it does not rust even under adverse conditions and does not spoil its appearance.
· Installation is easy with a push-in type.
[Applications]
·Various small doors, control panels, inspection doors

 
Part Number
CP-317-1
CP-317-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Product Code

₹ 274.93

1 Piece(s) 5 Day(s) or more 10Polybutylene terephthalate (PBT, Gr30%)22739

₹ 304.40

1 Piece(s) 9 Day(s) or more -Polyamide 6 (PA6)22638

Loading...

  1. 1

Basic Information

Application Small door, Control panel, Inspection door Types Main Body Color Black
Plate Thickness(mm) 1.0 and 1.6 and 2.0 and 2.3 O.D.(φ) 32
X
whatsapp-qr whatsapp-icon