(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plastic Draw Fastener CP-318-PU

Plastic Draw Fastener CP-318-PU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      580₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Due to easy grip shape, it can also be used as a handle.
· Marking shows at a glance whether it is locked.
· The slot in the knob can be used for hanging a name plate.
· A spring operates in the tightened direction to prevent closed doors from rattling.
· Uses non combustible material (UL 94V-0)

 
Part Number
CP-318-PU-180
CP-318-PUH-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Product Code

₹ 580.31

1 Piece(s) 9 Day(s) or more -Rotation Angle 180°24350

₹ 601.75

1 Piece(s) 9 Day(s) or more 10Rotation Angle 90°24330

Loading...

  1. 1

Basic Information

Application Switchboard, Control panel, Communication equipment, Measurement equipment Types Main Body Material Main body: Polyamide 6 (PA6)/Clasp: Stainless steel plate (SUS304)
Finish Main body: Emboss/Clasp: Barrel polishing Color Black Plate Thickness(mm) Up to 4.0
O.D.(φ) 30