(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plastic Slide Cam Lock CP-315 (Part Number)

Plastic Slide Cam Lock CP-315
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      383₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Turning the knob slides the stopper plate horizontally to lock it.
The airtight type moves 4 mm when the knob is pulled. Shield effects can be obtained.

[Features]
· Indicator shows whether it is locked or unlocked at a glance.
· Easy installation with a clip (nut stopper can also be used, CP-315 nut).
· CP-315-E: vibration-proof type (hold down locking / unlocking by tilting the lever).
· Easy to operate with large collapsible lever.
· Soft design that has few protrusions and can fit any housing.

Cam Lock That Locks By Turning The Knob, Etc.

CP-315-AN-R external appearance

CP-315-AN-R external appearance

CP-315-B external appearance

CP-315-B external appearance

CP-315-CN external appearance

CP-315-CN external appearance

CP-315-DN external appearance

CP-315-DN external appearance

CP-315-E external appearance

CP-315-E external appearance

CP-315-F external appearance

CP-315-F external appearance

CP-315-A to D

The stopper plate slides horizontally by turning the knob, etc. and locks. With the airtight type, pulling down the knob pulls it 4‑mm forward, creating a shield effect. (CP-315-A/AN/E/EN)
Choice of 4 types to fit application; airtight type, knob type, coin type and type with lock. 2 types of mounting: clip locking or nut locking (N).
Right opening / left opening (CP-315-A/AN), left-hand and right-hand use (CP-315-B/BN/CN/D/DN) types available.

CP-315-E

Vibration-resistant type (maintains lock/unlock by pulling the lever down.)
Simple operation with a large folding lever.
A soft design with few protrusions that is a perfect fit for any case

CP-315-F

Includes an indicator that makes the lock status clear.
Simple clip mounting (CP-315 nuts can also be mounted using nut-on ties.)

Product No.MaterialsRemarksOperationStopper PlateApplicable Panel Thickness (mm)Product Mass (g)
CP-315-A-LAAS resinClip-on tieKnobFastening1.0 to 1.620
CP-315-A-R20
CP-315-BSlide17
CP-315-DKey30
CP-315-AN-LAAS resinNut-on tieKnobFastening1.0 to 6.022
CP-315-AN-R22
CP-315-BNSlide19
CP-315-CNScrewdriver19
CP-315-DNKey1.0 to 7.532
Product No.OperationStopper PlateProduct Mass (g)
CP-315-FKnob (with indication)Slide20
Product No.Remarks
OperationStopper PlateProduct Mass (g)
CP-315-EClip-on tieKnob
(with indication)
Slide
fastening
49
CP-315-ENNut-on tie51
Part Number
CP-315-BN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Material Finish Color Selfishly Specifications Number of Keys Plate Thickness
(mm)
O.D.
(φ)
Operation Method Clasp Product Code

₹ 383.00

1 Piece(s) 5 Day(s) or more EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices)Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6)-BlackLeft/Right Combination TypeLock Nut-1.0~6.035KnobSlide21872

Loading...

  1. 1
 

Basic Information

Types Main Body

Please check the type/dimensions/specifications of the part CP-315-BN in the Plastic Slide Cam Lock CP-315 series.

Product variants

Part Number
CP-315-AN-L
CP-315-AN-R
CP-315-B
CP-315-CN
CP-315-D
CP-315-DN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Material Finish Color Selfishly Specifications Number of Keys Plate Thickness
(mm)
O.D.
(φ)
Operation Method Clasp Product Code

₹ 545.49

1 Piece(s) 5 Day(s) or more EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices)Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6)-BlackFor Left OpeningLock Nut-1.0~6.035KnobTightening21870

₹ 546.00

1 Piece(s) 5 Day(s) or more EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices)Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6)-BlackRight Opening UsedLock Nut-1.0~6.035KnobTightening21873

₹ 409.00

1 Piece(s) 9 Day(s) or more EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices)Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6)-BlackLeft/Right Combination TypeClip holder-1.0~1.635KnobSlide21871

₹ 409.00

1 Piece(s) 9 Day(s) or more EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices)Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6)-BlackLeft/Right Combination TypeLock Nut-1.0~6.035ScrewdriverSlide21874

₹ 896.00

1 Piece(s) 9 Day(s) or more EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices)Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6)-BlackLeft/Right Combination TypeClip holderT02301.0~1.635KeySlide22831

₹ 887.04

1 Piece(s) 5 Day(s) or more EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices)Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6)-BlackLeft/Right Combination TypeLock NutT02301.0~7.535KeySlide22832