(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Turning the knob slides the stopper plate horizontally to lock it.
The airtight type moves 4 mm when the knob is pulled. Shield effects can be obtained.
[Features]
· Indicator shows whether it is locked or unlocked at a glance.
· Easy installation with a clip (nut stopper can also be used, CP-315 nut).
· CP-315-E: vibration-proof type (hold down locking / unlocking by tilting the lever).
· Easy to operate with large collapsible lever.
· Soft design that has few protrusions and can fit any housing.
CP-315-AN-R external appearance
CP-315-B external appearance
CP-315-CN external appearance
CP-315-DN external appearance
CP-315-E external appearance
CP-315-F external appearance
CP-315-A to D
The stopper plate slides horizontally by turning the knob, etc. and locks. With the airtight type, pulling down the knob pulls it 4‑mm forward, creating a shield effect. (CP-315-A/AN/E/EN)
Choice of 4 types to fit application; airtight type, knob type, coin type and type with lock. 2 types of mounting: clip locking or nut locking (N).
Right opening / left opening (CP-315-A/AN), left-hand and right-hand use (CP-315-B/BN/CN/D/DN) types available.
CP-315-E
Vibration-resistant type (maintains lock/unlock by pulling the lever down.)
Simple operation with a large folding lever.
A soft design with few protrusions that is a perfect fit for any case
CP-315-F
Includes an indicator that makes the lock status clear.
Simple clip mounting (CP-315 nuts can also be mounted using nut-on ties.)
Product No. | Materials | Remarks | Operation | Stopper Plate | Applicable Panel Thickness (mm) | Product Mass (g) |
---|---|---|---|---|---|---|
CP-315-A-L | AAS resin | Clip-on tie | Knob | Fastening | 1.0 to 1.6 | 20 |
CP-315-A-R | 20 | |||||
CP-315-B | Slide | 17 | ||||
CP-315-D | Key | 30 | ||||
CP-315-AN-L | AAS resin | Nut-on tie | Knob | Fastening | 1.0 to 6.0 | 22 |
CP-315-AN-R | 22 | |||||
CP-315-BN | Slide | 19 | ||||
CP-315-CN | Screwdriver | 19 | ||||
CP-315-DN | Key | 1.0 to 7.5 | 32 |
Product No. | Operation | Stopper Plate | Product Mass (g) |
---|---|---|---|
CP-315-F | Knob (with indication) | Slide | 20 |
Product No. | Remarks | Operation | Stopper Plate | Product Mass (g) |
---|---|---|---|---|
CP-315-E | Clip-on tie | Knob (with indication) | Slide fastening | 49 |
CP-315-EN | Nut-on tie | 51 |
Part Number |
---|
CP-315-A-L |
CP-315-A-R |
CP-315-AN-L |
CP-315-AN-R |
CP-315-B |
CP-315-BN |
CP-315-CN |
CP-315-D |
CP-315-DN |
CP-315-E |
CP-315-EN |
CP-315-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Material | Finish | Color | Selfishly | Specifications | Number of Keys | Plate Thickness (mm) | O.D. (φ) | Operation Method | Clasp | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 561.00 | 1 Piece(s) | 5 Day(s) or more | EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices) | Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6) | - | Black | For Left Opening | Clip holder | - | 1.0~1.6 | 35 | Knob | Tightening | 22637 | ||
₹ 545.49 | 1 Piece(s) | 5 Day(s) or more | EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices) | Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6) | - | Black | Right Opening Used | Clip holder | - | 1.0~1.6 | 35 | Knob | Tightening | 21869 | ||
₹ 545.49 | 1 Piece(s) | 5 Day(s) or more | EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices) | Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6) | - | Black | For Left Opening | Lock Nut | - | 1.0~6.0 | 35 | Knob | Tightening | 21870 | ||
₹ 546.00 | 1 Piece(s) | 5 Day(s) or more | EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices) | Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6) | - | Black | Right Opening Used | Lock Nut | - | 1.0~6.0 | 35 | Knob | Tightening | 21873 | ||
₹ 409.00 | 1 Piece(s) | 9 Day(s) or more | EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices) | Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6) | - | Black | Left/Right Combination Type | Clip holder | - | 1.0~1.6 | 35 | Knob | Slide | 21871 | ||
₹ 383.00 | 1 Piece(s) | 5 Day(s) or more | EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices) | Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6) | - | Black | Left/Right Combination Type | Lock Nut | - | 1.0~6.0 | 35 | Knob | Slide | 21872 | ||
₹ 409.00 | 1 Piece(s) | 9 Day(s) or more | EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices) | Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6) | - | Black | Left/Right Combination Type | Lock Nut | - | 1.0~6.0 | 35 | Screwdriver | Slide | 21874 | ||
₹ 896.00 | 1 Piece(s) | 9 Day(s) or more | EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices) | Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6) | - | Black | Left/Right Combination Type | Clip holder | T0230 | 1.0~1.6 | 35 | Key | Slide | 22831 | ||
₹ 887.04 | 1 Piece(s) | 5 Day(s) or more | EMI prevention shield rack of small information communication equipment (digital devices and magnetic disk devices) | Main body: AAS resin/Lever: Polyacetal (POM)/Nut: Polyamide (PA6) | - | Black | Left/Right Combination Type | Lock Nut | T0230 | 1.0~7.5 | 35 | Key | Slide | 22832 | ||
₹ 1,712.09 | 1 Piece(s) | 31 Day(s) or more | Small control panel of information communication equipment | Main body: ABS resin/Lever: Zinc alloy (ZDC) | Chrome Plating (MZCr) | - | - | Clip holder | - | 1.0~1.6 | 40 | Knob (with display) | Slid tightening | 23296 | ||
₹ 1,714.78 | 1 Piece(s) | 5 Day(s) or more | Small control panel of information communication equipment | Main body: ABS resin/Lever: Zinc alloy (ZDC) | Chrome Plating (MZCr) | - | - | Lock Nut | - | 0.8~7.5 | 40 | Knob (with display) | Slid tightening | 22883 | ||
₹ 424.95 | 1 Piece(s) | 5 Day(s) or more | Communication equipment, Measurement equipment | Main body: Polyacetal (POM)/Clasp: Stainless steel plate (SUS304) | - | Black | - | Clip holder | - | 1.6, 2.3 | 26 | Knob (with display) | Slide | 23661 |
Loading...
Types | Main Body |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy