(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Case Handle A-56

Case Handle A-56
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,340₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since it is a pull-turn mechanism, the locked state is maintained, which prevents natural opening due to vibration, etc.
· Detent effect makes the lock click, so you can tell it is locked (A-56-A).
· Embedded type, with neat board surface (A-56-B)

 
Part Number
A-56-A-L
A-56-A-R
A-56-B-L
A-56-B-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Specifications Plate Thickness
(mm)
Product Code

₹ 1,396.00

1 Piece(s) 5 Day(s) or more Left SpecificationsRegular Type0~2.303444

₹ 1,396.00

1 Piece(s) 5 Day(s) or more Right SpecificationRegular Type0~2.301742

₹ 1,339.75

1 Piece(s) 5 Day(s) or more Left SpecificationsEmbedded type1.6~2.303445

₹ 1,339.75

1 Piece(s) 5 Day(s) or more Right SpecificationEmbedded type1.6~2.301743

Loading...

  1. 1

Basic Information

Application Gas chamber door Types Handle body Material Base: Cold rolled steel plate (SPCC)/Handle: Zinc alloy (ZDC)/Case: Cold rolled stainless steel plate (SUS304)
Finish Base: Zinc plating chromate treatment (MFZn-C)/Handle: Satin chrome plating (MZCr)/Case: Barrel polishing Accessory Dedicated clasp, Mounting screw O.D.(φ) 60