(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

S-Type Handle A-88

S-Type Handle A-88
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      623₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Ambidextrous type. [Applications]·Door for microphone boxes and compact devices.

 
Part Number
A-88
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 623.16

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Application Door of microphone box and small equipment Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Selfishly Left/Right Combination Type Plate Thickness(mm) Up to 3.8
O.D.(φ) 36 Product Code 00219 Note Clasp is sold separately.

Please check the type/dimensions/specifications of the part A-88 in the S-Type Handle A-88 series.