(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Keeps doors airtight. Excellent heat and cold insulation. Use by cutting to required size.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Width (mm) | Height (mm) | Applicable Plate Thickness (mm) | Cross Section Shape | Adhesive Tape | Collar | Remarks | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,433.65 | 1 Piece(s) | 5 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 10.5 | 14 | 1.0~4.5 | Irregular Shape | No | Black | Flame-retardant rubber | 62865 | ||
₹ 23,623.44 | 1 Piece(s) | 14 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 10.5 | 14 | 1.0 to 4.5 | Heteromorphic | None | Gray | Flame-retardant rubber | 62866 | ||
₹ 13,320.62 | 1 Piece(s) | 9 Day(s) or more | 10 | [Resin] Polyvinyl Chloride | 10.5 | 15.5 | 1.0~4.5 | Irregular Shape | No | Black | - | 62885 | ||
₹ 15,527.95 | 1 Piece(s) | 9 Day(s) or more | 10 | [Resin] Polyvinyl Chloride | 10.5 | 15.5 | 1.0~4.5 | Irregular Shape | No | Gray | - | 62886 | ||
₹ 12,226.35 | 1 Piece(s) | 5 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 6.5 | 11 | 0.8~2.0 | Irregular Shape | No | Black | Flame-retardant rubber | 62867 | ||
₹ 18,721.65 | 1 Piece(s) | 14 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 6.5 | 11 | 0.8~2.0 | Heteromorphic | None | Gray | Flame-retardant rubber | 62868 | ||
₹ 11,113.31 | 1 Piece(s) | 9 Day(s) or more | 10 | [Resin] Polyvinyl Chloride | 6.5 | 10.5 | 0.8~2.0 | Irregular Shape | No | Black | - | 62887 | ||
₹ 11,674.51 | 1 Piece(s) | 5 Day(s) or more | - | [Resin] Polyvinyl Chloride | 5.5 | 8 | 0.8~1.5 | Irregular Shape | No | Black | - | 62869 | ||
₹ 10,009.64 | 1 Piece(s) | 9 Day(s) or more | 10 | [Resin] Polyvinyl Chloride | 5.5 | 8.5 | 0.8~1.5 | Irregular Shape | No | Black | - | 62889 | ||
₹ 12,216.96 | 1 Piece(s) | 9 Day(s) or more | 10 | [Resin] Polyvinyl Chloride | 5.5 | 8.5 | 0.8~1.5 | Irregular Shape | No | Gray | - | 62890 | ||
₹ 19,942.58 | 1 Piece(s) | 9 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 12 | 25 | 1.0~3.5 | Irregular Shape | No | Black | Flame-retardant rubber | 62870 | ||
₹ 17,744.64 | 1 Piece(s) | 5 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 11.5 | 21 | 1.0~3.5 | Irregular Shape | No | Black | Flame-retardant rubber | 62871 | ||
₹ 19,679.58 | 1 Piece(s) | 5 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 9 | 16 | 0.8~2.5 | Irregular Shape | No | Black | Flame-retardant rubber | 62872 | ||
₹ 33,186.51 | 1 Piece(s) | 14 Day(s) or more | - | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 27 | 18 | 1.5~3.0 | Irregular Shape | No | Black | - | 62873 | ||
₹ 19,951.96 | 1 Piece(s) | 5 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 25 | 15 | 1.0~3.5 | Irregular Shape | No | Black | Flame-retardant rubber | 62874 | ||
₹ 17,744.64 | 1 Piece(s) | 5 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 17.5 | 13.5 | 1.0~3.5 | Irregular Shape | No | Black | Flame-retardant rubber | 62875 | ||
₹ 23,350.95 | 1 Piece(s) | 14 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 18.8 | 13.5 | 1.0~3.5 | Heteromorphic | None | Black | Flame-retardant rubber | 62901 | ||
₹ 16,631.60 | 1 Piece(s) | 9 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 12.5 | 11 | 0.8~2.5 | Irregular Shape | No | Black | Flame-retardant rubber | 62876 | ||
₹ 19,942.58 | 1 Piece(s) | 9 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 24.5 | 14 | 1.5~2.5 | Irregular Shape | No | Black | Flame-retardant rubber | 62877 | ||
₹ 18,838.93 | 1 Piece(s) | 9 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 21 | 13.5 | 1.0~3.5 | Irregular Shape | No | Black | Flame-retardant rubber | 62878 | ||
₹ 18,838.93 | 1 Piece(s) | 9 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 10 | 28 | 1.5~3.0 | Irregular Shape | No | Black | Flame-retardant rubber | 62879 | ||
₹ 10,019.02 | 1 Piece(s) | 5 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 7 | 15 | 1.0~1.6 | Irregular Shape | No | Black | Flame-retardant rubber | 62880 | ||
₹ 16,229.62 | 1 Piece(s) | 14 Day(s) or more | 10 | Elastomer | 7 | 15 | 1.0~1.6 | Heteromorphic | None | Gray | - | 62881 | ||
₹ 6,708.04 | 1 Piece(s) | 5 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 6 | 10 | 1.5~2.0 | Irregular Shape | No | Black | Flame-retardant rubber | 62882 | ||
₹ 11,036.75 | 1 Piece(s) | 14 Day(s) or more | 10 | Elastomer | 6 | 10 | 1.5 to 2.0 | Heteromorphic | None | Gray | - | 62883 | ||
₹ 8,571.35 | 1 Piece(s) | 5 Day(s) or more | 10 | [Ethylene Propylene Rubber] Ethylene Propylene Rubber | 4.6 | 10 | 1.0~1.6 | Irregular Shape | No | Black | - | 62884 |
Part Number |
---|
Loading...
Length(m) | 50 | Environment | Standard | Ambient temperature(°C) | -20 to 70 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy