(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adjusting Bolts KC-339

Adjusting Bolts KC-339
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,026₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The height of the level adjuster for the rear legs can be adjusted easily. Switching between up/down is easy.

 
Part Number
KC-339-1
KC-339-2
KC-339-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLevel adjuster screw portion size Product Code

₹ 8,026.00

1 Piece(s) 9 Day(s) or more For M2022227

₹ 8,026.00

1 Piece(s) 9 Day(s) or more For M1622228

₹ 8,026.00

1 Piece(s) 9 Day(s) or more For M1222229

Loading...

  1. 1

Basic Information

Full Length(mm) 810 Full height(mm) 15 Overall width(mm) 70
Material Stainless Steel Casting Surface Finish Electrolytic Polishing