(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Stainless Steel Door Stop Fastener C-1533

Stainless Steel Door Stop Fastener C-1533
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,050₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel, corrosion resistant.
·Tightening type that can fix doors and lids tightly.
[Applications]
·Measuring equipment, small distribution board, inspection door.

 
Part Number
C-1533-9
C-1533-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
Product Code

₹ 1,050.44

1 Piece(s) 9 Day(s) or more 3922330

₹ 1,274.11

1 Piece(s) 5 Day(s) or more 4322331

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting Surface Finish Barrel Grinding
X
whatsapp-qr whatsapp-icon