(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Neck Eye Bolt (B-1131 / Stainless Steel)

Long Neck Eye Bolt (B-1131 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      675₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Product information]

· Length L (mm): 50
· Materials: stainless steel
· Surface treatment: electrolytic polishing
· Thread ridge type: metric coarse
· Sales unit: single (can be purchased in single units)
· Screw type: fully threaded.

Eye Nut With Excellent Corrosion Resistance Specifications

B-1131-16 external appearance

B-1131-16 external appearance

B-1131 dimensional drawing

B-1131 dimensional drawing

Example Of Application

B-1131 example of application

B-1131 example of application

B-1131 example of application (vertical suspending, 45° suspending)

B-1131 example of application (vertical suspending, 45° suspending)

Incorrect example (side suspending and one-rope suspending) *Avoid the applications shown in the image.

Incorrect example (side suspending and one-rope suspending) *Avoid the applications shown in the image.

Materials
Remarks
L(H1)
(Reference)
H2øD1øD2øD3øD4MNut
Working Load kN
Mass (g)
Stainless Steel
WhVertical Suspending
45° Suspending (2 Pcs.)
B-1131-8Long-
neck
eye
bolt




5033.31732.6206.3168136.50.7950
B-1131-105041.5214125820101781.4780
B-1131-12505126503010251219102.16145
B-1131-16506030603512.5301624134.41270
B-1131-20507135724016352030166.18490
B-1131-22508443814418.5402232187.35690
B-1131-24509045905020452436199.32960
Part Number
B-1131-8
B-1131-10
B-1131-12
B-1131-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Pitch
(mm)

₹ 677.00

1 Piece(s) Same day 1081.25

₹ 674.53

1 Piece(s) Same day 10101.5

₹ 1,168.00

1 Piece(s) Same day 10121.75

₹ 1,649.00

5 Piece(s) 6 Day(s) or more 10162
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Pitch
(mm)

Loading...

  1. 1

Basic Information

Length L (mm) 50 Material Stainless Steel Material Thread Type Metric coarse
Surface Treatment Electrolytic Polishing Sales Unit Low Quantity (can be purchased from one) Application Heat resistant / Chemical Resistance
Screw Type Complete thread
X
whatsapp-qr whatsapp-icon
Close

Comparison list