(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Waterproof Magnetic Catch C-1928

Stainless Steel Waterproof Magnetic Catch C-1928
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      952₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Magnetic yoke plate is encapsulated in a sealed type waterproof case.
· Sealed case is made of stainless steel (SUS304) and has excellent corrosion resistance.
Absorption is from surface A and surface B.

Magnetic Catch With Waterproof Stainless-Steel Case

Magnetic catch external appearance

Magnetic catch external appearance

Magnet and yoke plate are in a sealed waterproof case made from stainless-steel plate (SUS304) that has excellent corrosion resistance.
Adsorbs from both the front and side surfaces.
Ideal for construction machines, cabinets, etc.

  • Case / strike plate material: stainless-steel plate (SUS304)
  • Magnet material: neodymium magnet
  • Adsorption power A surface: 16 N ±20%, B surface: 5 N ±20%
  • Durability: over 100,000 operations
  • Operating temperature range: -30 to +70°C (no freezing)
  • Mass: 33 g
Main body dimensional drawing (mm)

Main body dimensional drawing (mm)

Strike plate dimensional drawing (mm)

Strike plate dimensional drawing (mm)

Part Number
C-1928
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 952.00

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Adsorption Power(N) 16
Length L(mm) 66 Width W(mm) 21.5 Mounting Method Imposition
Mounting Hole Dia. D(mm) 4.5 Magnet Square Mounting Surface B Holding Plate Presence
Operating Environment Anti-rust Body Material Stainless Steel Plate Main Body Surface Treatment No
Backing Plate Material Stainless Steel Plate Backing Plate Surface Treatment No Magnet Material Neodymium
Magnet Surface Treatment No Height H(mm) 14 Product Code 24375

Please check the type/dimensions/specifications of the part C-1928 in the Stainless Steel Waterproof Magnetic Catch C-1928 series.

X
whatsapp-qr whatsapp-icon