(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Anti-static resin is used to prevent the adhesion of dust due to static electricity.
Surface Resistivity: 3 ×109Ω /sq
Volume resistivity: 8 × 108Ω·cm
·The seat of C-56-BE is covered with a resin cover to further improve cleanliness.
·Magnet is covered with a resin cover, so generation of dust can be suppressed.
·Absorbs from A surface as well as B surface.
·Since the mounting holes on the main unit are oblong holes, fine adjustments can be made after mounting.
[Applications]
·Equipment in a clean room.
Part Number |
---|
C-56-CE-1 |
C-56-CE-2 |
C-56-CE-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Length L (mm) | Width W (mm) | Mounting Hole Dia. D (mm) | Height H (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,141.00 | 1 Piece(s) | Same day | 10 | 50 | 74 | 14 | 4.4 | 20 | 23954 | ||
₹ 716.93 | 1 Piece(s) | 6 Day(s) or more | 10 | 17 | 48 | 11.3 | 4.4 | 20 | 23955 | ||
₹ 695.49 | 1 Piece(s) | 6 Day(s) or more | 10 | 13 | 38 | 10 | 3.2 | 10 | 23956 |
Loading...
Type | Magnetic Catch | Magnet Type Category | Square shape | Mounting Method | Imposition |
---|---|---|---|---|---|
Magnet Square Mounting Surface | B | Holding Plate | Presence | Operating Environment | Anti-rust / Dust Proofing |
Body Material | Polypropylene | Main Body Surface Treatment | No | Backing Plate Material | Cold rolled steel plate (SPCC) |
Backing Plate Surface Treatment | Resin Coating | Magnet Material | Neodymium | Magnet Surface Treatment | No |
Main Body Color | White |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy