(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

One-Touch Catch Fastener C-585

One-Touch Catch Fastener C-585
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,224₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Locking is easy using one touch catch by closing the lid

[Features]
· Easy to operate one-touch lock that closes the lid.
· Locking is easy with key

 
Part Number
C-585
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,223.75

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Catch Length L(mm) 75.5 Width W(mm) 54
Mounting Method Imposition Operating Environment Standard Body Material Zinc Alloy
Main Body Surface Treatment Chrome Plating Height H(mm) 30 Product Code 23050

Please check the type/dimensions/specifications of the part C-585 in the One-Touch Catch Fastener C-585 series.