(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Roller Catch C-128

Roller Catch C-128
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since it is iron it can be welded, and since it is stainless steel it has excellent corrosion resistance.

[Features]
· Since it is iron it can be welded (spot)

 
Part Number
C-128
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 240.00

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Roller Catch Adsorption Power(N) 12 Length L(mm) 41
Width W(mm) 13 Mounting Method Embedding Mounting Hole Dia. D(mm) 4.2
Operating Environment Standard Body Material Rolled Steel Plate Main Body Surface Treatment Zinc Plating Chromate Treatment
Height H1(mm) 28 Product Code 20403

Please check the type/dimensions/specifications of the part C-128 in the Roller Catch C-128 series.

X
whatsapp-qr whatsapp-icon