(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Catch, C-94

Magnetic Catch, C-94
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

Push-in one touch installation.

Part Number
C-94
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 99.99

1 Piece(s) 6 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Adsorption Power(N) 19
Length L(mm) 29 Width W(mm) 16.6 Mounting Method Embedding
Magnet Square Mounting Surface C Holding Plate Presence Operating Environment Standard
Body Material ABS Resin Main Body Surface Treatment No Backing Plate Material Cold rolled steel plate (SPCC)
Backing Plate Surface Treatment Zinc Plating Chromate Treatment Magnet Material Ba-Ferrite (isotropic) Magnet Surface Treatment No
Height H(mm) 24 Main Body Color Ivory Product Code 20364

Please check the type/dimensions/specifications of the part C-94 in the Magnetic Catch, C-94 series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list