(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Mounting surface can be selected from 2 surfaces, and is versatile even if location is not selected.
[Features]
· The mounting surface is selected from 2 surfaces.
C-930 external appearance
C-930 dimensional drawing
Product No. | Material Of Magnet | Adsorption N | Product Mass (g) |
---|---|---|---|
C-930-1 | Neodymium magnet | 78.4 | 10 |
C-930-2 | Anisotropic ferrite | 44 | 10 |
C-930-3 | Isotropic ferrite | 18 | 10 |
Part Number |
---|
C-930-1 |
C-930-2 |
C-930-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Magnet Material | Product Code |
---|---|---|---|---|---|---|---|---|
₹ 741.00 | 1 Piece(s) | 7 Day(s) | 10 | 78.4 | Neodymium | 23061 | ||
₹ 120.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | [Ferrite] Ba-Ferrite (anisotropic) | 23062 | ||
₹ 110.01 | 1 Piece(s) | Same day | 10 | 18 | [Ferrite] Ba-Ferrite (isotropic) | 23063 |
Loading...
Type | Magnetic Catch | Magnet Type Category | Square shape | Length L(mm) | 45 |
---|---|---|---|---|---|
Width W(mm) | 12 | Mounting Hole Dia. D(mm) | 4 | Magnet Square Mounting Surface | D |
Holding Plate | No | Operating Environment | Standard | Body Material | Polypropylene |
Main Body Surface Treatment | No | Magnet Surface Treatment | No | Height H(mm) | 14.5 |
Main Body Color | Black |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy