(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Magnetic Catch C-74

Magnetic Catch C-74
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      275₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy to install because it has 1 mounting hole

[Features]
· Installation is easy as the mounting hole is in one fixed place.
· Mounting hole is long, so adjustment can be after installation

 
Part Number
C-74
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 274.93

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Adsorption Power(N) 44
Length L(mm) 60 Width W(mm) 8.5 Mounting Hole Dia. D(mm) 3.2
Magnet Square Mounting Surface B Holding Plate No Operating Environment Standard
Body Material ABS Resin Main Body Surface Treatment No Magnet Material Synthetic rubber (anisotropic ferrite magnet)
Magnet Surface Treatment No Main Body Color White Product Code 22250

Please check the type/dimensions/specifications of the part C-74 in the Magnetic Catch C-74 series.