(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Sealed type magnet so there is no dust generation. Striker plate is made of stainless steel so the corrosion resistance is excellent.
[Features]
· Sealed type magnet so there is no dust generation.
· Stainless steel striker plate (SUS430) is used.
· Mounting hole is long, so fine adjustment is possible after installation.
· As in the figure, the absorption is done from surface A and surface B.
C-56-B-1 external appearance
C-56-B-2 external appearance
Main body dimensional drawing
Strike plate dimensional drawing
Product No. | L1 | L2 | L3 | L4 | W1 | W2 | W3 | W4 | t | H1 | H2 | P1 | P2 | M | Adsorption N | Product Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A Side | B Side | ||||||||||||||||
C-56-B-1 | 74 | 52 | 4.4 | 76 | 20 | 18 | 10 | 10 | 2 | 14 | 3 | 64 | 64 | 4 | 75 ±20% | 50 ±20% | 60 |
C-56-B-2 | 48 | 28 | 4.4 | 50 | 20 | 15 | 10 | 10 | 1.5 | 11.3 | 3 | 38 | 38 | 3 | 14 ±20% | 4.9 ±20% | 22 |
C-56-B-4 | 38 | 24 | 3.2 | 40 | 10 | 11 | 5.6 | 5 | 10 | 2 | 31 | 32 | 3 | 14 ±20% | 4.9 ±20% | 14 |
Loading...
Type | Magnetic Catch | Magnet Type Category | Square shape | Width W(mm) | 21 |
---|---|---|---|---|---|
Mounting Method | Imposition | Mounting Hole Dia. D(mm) | 4.4 | Magnet Square Mounting Surface | B |
Holding Plate | Presence | Operating Environment | Anti-rust / Dust Proofing | Body Material | Polyacetal |
Main Body Surface Treatment | No | Backing Plate Material | Stainless Steel Plate | Backing Plate Surface Treatment | No |
Magnet Material | Neodymium | Magnet Surface Treatment | No | Main Body Color | White |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy