(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Catch C-179

Magnetic Catch C-179
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      228₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magnet adjustable within a range of 5 mm.

[Features]
· Magnet adjustable within a range of 5 mm

 
Part Number
C-179
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 228.05

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Adsorption Power(N) 30
Length L(mm) 46 Width W(mm) 13 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.5 Magnet Square Mounting Surface B Holding Plate Presence
Operating Environment Standard Body Material Polypropylene Main Body Surface Treatment No
Backing Plate Material Cold rolled steel plate (SPCC) Backing Plate Surface Treatment Nickel plating Magnet Material Ba-Ferrite (anisotropic)
Magnet Surface Treatment No Height H(mm) 20 Main Body Color Ivory
Product Code 23291
X
whatsapp-qr whatsapp-icon