(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Catch C-90

Ball Catch C-90

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      298₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Ball catch with excellent rust prevention. Ideal for hot and humid conditions.

[Features]
· Made of all stainless steel and has excellent corrosion resistance (C-1090).
· Ideal for high temperature and high humidity.
· Smooth pull in and pull out.

Can Be Smoothly Removed And Inserted

Ball Catch C-90: related images

C-90 dimensional drawing

Ball Catch C-90: related images

Application example
90°use is also possible

Product No.L1L2L3W1W2H1H2(H3)t1t2P1P2MInsertion/Removal Load (Reference) N
Insertion/Removal Load (Reference)
Product Mass (g)
ZDCRemovalInsertionSUSZDC
C-90-0704210.51310171923446030M450507870
C-90-150307.51091213162.52.54020M418.627.42825
C-90-24325687.5101113.52.52.53516M38.819.61615
Part Number
C-90-0
C-90-1
C-90-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Width W
(mm)
Mounting Hole Dia. D
(mm)
Height H
(mm)
Product Code

₹ 602.78

1 Piece(s) Same day -507013M42320358

₹ 341.62

1 Piece(s) Same day 1018.65010M41620359

₹ 297.67

1 Piece(s) Same day -8.8438M313.520360
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Width W
(mm)
Mounting Hole Dia. D
(mm)
Height H
(mm)
Product Code

Loading...

  1. 1

Basic Information

Type Ball catching Mounting Method Imposition Body Material Zinc Alloy
Main Body Surface Treatment Chrome Plating
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language