(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Use 90° of the receiving body.
· Small and lightweight.
C-590N external appearance
C-590N dimensional drawing
Part Number |
---|
C-590N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|
₹ 329.84 | 1 Piece(s) | Same day | 10 |
Part Number |
---|
Loading...
Type | Ball catching | Adsorption Power(N) | 21 | Length L(mm) | 28 |
---|---|---|---|---|---|
Width W(mm) | 8.5 | Mounting Method | Imposition | Mounting Hole Dia. D(mm) | M3 |
Operating Environment | Standard | Body Material | Zinc Alloy | Main Body Surface Treatment | Chrome Plating |
Height H(mm) | 16 | Product Code | 23572 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy