(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Fastener C-121

Fastener C-121
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      855₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One touch door closing, and for opening, just turn to 90°, making it easy to operate

[Features]
· Operation is very easy, just lock the panel (lid) and push the knob.
· Open the knob by turning it by 90°, and with the force of the flat spring, the knob and the lock will come off.

Extremely Easy Operation, To Lock Simply Press The Closing Knob On The Panel (Cover)

C-121-1 external appearance

C-121-1 external appearance

C-121 series dimensional drawing

C-121 series dimensional drawing

C-121 series dimensional drawing

C-121 series dimensional drawing

Mounting method The hole pitch is easily determined by the mounting plate weld

Mounting method
The hole pitch is easily determined by the mounting plate weld

Product No.L1L2L3L4L5W1W2Ht1t2PøD1øD2ød1ød2MProduct Mass (g)
C-121-14626111660302017.56.22.34520101610.5M570
C-121-23217109382418131.72.328168148.5M440
Part Number
C-121-1
C-121-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Height H
(mm)
Product Code

₹ 964.71

1 Piece(s) 5 Day(s) or more 60304620397

₹ 854.89

1 Piece(s) 5 Day(s) or more 38243220398

Loading...

  1. 1
 

Basic Information

Type Catch Mounting Method Embedding Body Material Zinc Alloy
Main Body Surface Treatment Chrome Plating