(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Door Catch C-889

Door Catch C-889
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,995₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Snatch lock type holds the door firmly.
· Remote operation possible with wire rod.
· For right and left side.

 
Part Number
C-889-L
C-889-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFor Right Side•For Left Side Product Code

₹ 2,995.24

1 Piece(s) 5 Day(s) or more For Left Side21405

₹ 2,995.24

1 Piece(s) 5 Day(s) or more For Right Side21406

Loading...

  1. 1

Basic Information

Type Catch Length L(mm) 87 Width W(mm) 55
Mounting Method Embedding Mounting Hole Dia. D(mm) 6 Operating Environment Standard
Body Material Rolled Steel Plate Main Body Surface Treatment Zinc Plating Chromate Treatment Height H(mm) 38.5