(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Slit Lock C-550-A

Slit Lock C-550-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,972₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

To close, just push the door. To open, unlock by turning with a screwdriver, etc. Press to increase strength.

[Features]
· Conventional product C-550 material has been changed to improve the strength.
· Installation process is the same.
· Lock the door with a one touch operation by closing.
· Unlock with a coin or screwdriver

 
Part Number
C-550-A-1
C-550-A-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Height H
(mm)
Product Code

₹ 2,081.76

1 Piece(s) 5 Day(s) or more 54.5483421812

₹ 1,971.95

1 Piece(s) 5 Day(s) or more 47403022649

Loading...

  1. 1

Basic Information

Type Catch Mounting Method Embedding Mounting Hole Dia. D(mm) 12.5
Operating Environment Standard Body Material Rolled Steel Plate Main Body Surface Treatment Zinc Plating Chromate Treatment