(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Roller Catch | Adsorption Power(N) | 17 |
---|---|---|---|
Length L(mm) | 41.5 | Width W(mm) | 13 |
Mounting Method | Embedding | Mounting Hole Dia. D(mm) | 4.2 |
Operating Environment | Anti-rust | Body Material | [Stainless Steel] Stainless Steel Plate |
Main Body Surface Treatment | [Polishing] Buffing | Height H(mm) | 30 |
Height H1(mm) | 28 | Product Code | 23805 |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Loading...
Type | Roller Catch | Adsorption Power(N) | 17 |
---|---|---|---|
Length L(mm) | 41.5 | Width W(mm) | 13 |
Mounting Method | Embedding | Mounting Hole Dia. D(mm) | 4.2 |
Operating Environment | Anti-rust | Body Material | [Stainless Steel] Stainless Steel Plate |
Main Body Surface Treatment | [Polishing] Buffing | Height H(mm) | 30 |
Height H1(mm) | 28 | Product Code | 23805 |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Loading...
Type | Roller Catch | Adsorption Power(N) | 17 |
---|---|---|---|
Length L(mm) | 41.5 | Width W(mm) | 13 |
Mounting Method | Embedding | Mounting Hole Dia. D(mm) | 4.2 |
Operating Environment | Anti-rust | Body Material | [Stainless Steel] Stainless Steel Plate |
Main Body Surface Treatment | [Polishing] Buffing | Height H(mm) | 30 |
Height H1(mm) | 28 | Product Code | 23805 |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Stainless steel with excellent corrosion resistance, also welding possible with iron
[Features]
· Made of stainless steel with excellent corrosion resistance (C-1128.
· Made of iron so welding (spot) is possible.
Loading...
Type | Roller Catch | Adsorption Power(N) | 17 |
---|---|---|---|
Length L(mm) | 41.5 | Width W(mm) | 13 |
Mounting Method | Embedding | Mounting Hole Dia. D(mm) | 4.2 |
Operating Environment | Anti-rust | Body Material | [Stainless Steel] Stainless Steel Plate |
Main Body Surface Treatment | [Polishing] Buffing | Height H(mm) | 30 |
Height H1(mm) | 28 | Product Code | 23805 |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Loading...
Loading...
Loading...
Type | Roller Catch | Adsorption Power(N) | 17 |
---|---|---|---|
Length L(mm) | 41.5 | Width W(mm) | 13 |
Mounting Method | Embedding | Mounting Hole Dia. D(mm) | 4.2 |
Operating Environment | Anti-rust | Body Material | [Stainless Steel] Stainless Steel Plate |
Main Body Surface Treatment | [Polishing] Buffing | Height H(mm) | 30 |
Height H1(mm) | 28 | Product Code | 23805 |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Type | Roller Catch | Adsorption Power(N) | 17 | Length L(mm) | 41.5 |
---|---|---|---|---|---|
Width W(mm) | 13 | Mounting Method | Embedding | Mounting Hole Dia. D(mm) | 4.2 |
Operating Environment | Anti-rust | Body Material | Stainless Steel Plate | Main Body Surface Treatment | Buffing |
Height H(mm) | 30 | Height H1(mm) | 28 | Product Code | 23805 |
Please check the type/dimensions/specifications of the part C-1128 in the Stainless Steel Roller Catch C-1128 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy