(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Roller Catch C-1051

Stainless Steel Roller Catch C-1051

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      150₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Main body is made of stainless steel providing excellent corrosion resistance, and the roller part is made of resin and operates smoothly.

[Features]
· Made of all stainless steel and has excellent corrosion resistance (C-1051).
· Since the roller part is polyethylene, the in and out movement is smooth.

Roller Made From Polyethylene For Smooth Insertion/Removal

C-1051-1 dimensional drawing

C-1051-1 dimensional drawing

C-1051-2 dimensional drawing

C-1051-2 dimensional drawing

C-1051-3 dimensional drawing

C-1051-3 dimensional drawing

Product No.MaterialsSurface Finish
Finish
(L1)L2Removal Load (Reference) NProduct Mass (g)
C-1051-1Main body: cold rolled stainless-steel plate
(SUS430)
Roller: polyethylene (PE)
Main body: cold rolled stainless
steel plate (SUS430)
Roller: polyethylene (PE)
Main body: mirror surface buffing
Main body:
mirror surface
buffing
  2915
C-1051-228.614.52710
C-1051-324 10.89.3
Part Number
C-1051-1
C-1051-2
C-1051-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Width W
(mm)
Mounting Hole Dia. D
(mm)
Height H
(mm)
Product Code

₹ 200.01

1 Piece(s) Same day 102938.415.262120828

₹ 150.00

1 Piece(s) Same day 10273215.43.61920829

₹ 150.00

1 Piece(s) Same day 1010.82813.531623789
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Width W
(mm)
Mounting Hole Dia. D
(mm)
Height H
(mm)
Product Code

Loading...

  1. 1

Basic Information

Type Roller Catch Mounting Method Imposition Operating Environment Anti-rust
Body Material Stainless Steel Plate Main Body Surface Treatment Buffing
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list