(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Made of stainless steel with excellent corrosion resistance, ideal for high temperature and humid conditions. Smooth detachability.
[Features]
· Made of all stainless steel and has excellent corrosion resistance (C-1090).
· Ideal for high temperature and high humidity.
· Smooth pull in and pull out.
Materials: Main body/holder; cast stainless steel (SUS316) Other; stainless-steel (SUS316)
Surface finish: electrolytic polishing
C-1090-0 external appearance
C-1090-2 external appearance
Ball catch application example
90° use is also possible
Ball catch dimensional drawing
Product No. | L1 | L2 | L3 | W1 | W2 | H1 | H2 | (H3) | t1 | t2 | P1 | P2 | M | Insertion/Removal Load (Reference ) N Insertion/Removal Load (Reference) | Product Mass (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SUS | Removal | Insertion | SUS | ZDC | |||||||||||||
C-1090-0 | 70 | 42 | 10.5 | 13 | 10 | 17 | 19 | 23 | 4 | 4 | 60 | 30 | M4 | 50 | 50 | 78 | 70 |
C-1090-1 | 50 | 30 | 7.5 | 10 | 9 | 12 | 13 | 16 | 2.5 | 2.5 | 40 | 20 | M4 | 18.6 | 27.4 | 28 | 25 |
C-1090-2 | 43 | 25 | 6 | 8 | 7.5 | 10 | 11 | 13.5 | 2.5 | 2.5 | 35 | 16 | M3 | 8.8 | 19.6 | 16 | 15 |
Part Number |
---|
C-1090-0 |
C-1090-1 |
C-1090-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Length L (mm) | Width W (mm) | Mounting Hole Dia. D (mm) | Height H (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,239.00 | 1 Piece(s) | Same day | 10 | 50 | 70 | 13 | 4 | 23 | 23531 | ||
₹ 1,973.00 | 1 Piece(s) | Same day | 10 | 18.6 | 50 | 10 | 4 | 16 | 23532 | ||
₹ 1,656.18 | 1 Piece(s) | Same day | 10 | 8.8 | 43 | 8 | 3 | 13.5 | 23533 |
Part Number |
---|
Loading...
Type | Ball catching | Mounting Method | Imposition | Body Material | Stainless Steel Casting |
---|---|---|---|---|---|
Main Body Surface Treatment | Electrolytic Polishing |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy