(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Push Catch C-1885

Stainless Steel Push Catch C-1885
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,334₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal as a one-touch lock of lids and small doors.
· Snatch lock type with excellent vibration resistance.
· Key is built into the push button (C-1885-1).

 
Part Number
C-1885-1
C-1885-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipKey Product Code

₹ 3,327.40

1 Piece(s) 5 Day(s) or more Presence21529

₹ 2,333.58

1 Piece(s) 5 Day(s) or more No21530

Loading...

  1. 1

Basic Information

Type Special type Length L(mm) 70 Width W(mm) 44.5
Mounting Method Embedding Mounting Hole Dia. D(mm) 6 Operating Environment Anti-rust
Body Material Stainless Steel Plate Main Body Surface Treatment Barrel Grinding Height H(mm) 46