(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Hatch Lock C-1360

Stainless Steel Hatch Lock C-1360
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,848₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made of all stainless steel and has excellent corrosion resistance, and a safety structure where the screws are not visible from outside. Lightweight and easy to install.

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· When locking, the safety design is such that mounting screws are not visible from the outside. Lightweight and easy to install.

 
Part Number
C-1360
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,848.44

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Catch Length L(mm) 60 Width W(mm) 60
Mounting Method Imposition Mounting Hole Dia. D(mm) 5 Operating Environment Anti-rust
Body Material Stainless Steel Plate Main Body Surface Treatment Buffing Height H(mm) 21
Product Code 22338

Please check the type/dimensions/specifications of the part C-1360 in the Stainless Steel Hatch Lock C-1360 series.

X
whatsapp-qr whatsapp-icon