(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Door Catch FC-1906-B

Stainless Steel Door Catch FC-1906-B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,776₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Retractable and catches the door smoothly and firmly.

[Features]
· Detachment is smooth.

 
Part Number
FC-1906-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,776.00

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Roller Catch Length L(mm) 68 Width W(mm) 38
Mounting Method Imposition Mounting Hole Dia. D(mm) 5.4 Operating Environment Anti-rust
Body Material Stainless Steel Casting Main Body Surface Treatment Bead Shot Treatment Height H(mm) 72
Product Code 62805

Please check the type/dimensions/specifications of the part FC-1906-B in the Stainless Steel Door Catch FC-1906-B series.

X
whatsapp-qr whatsapp-icon