(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Door Catch C-1889

Stainless Steel Door Catch C-1889
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeCatchLength L(mm)87
Width W(mm)55Mounting MethodEmbedding
Mounting Hole Dia. D(mm)6Operating EnvironmentAnti-rust
Body Material[Stainless Steel] Stainless Steel PlateMain Body Surface Treatment[Polishing] Barrel Grinding
For Right Side•For Left SideFor Right SideHeight H(mm)38.5
Product Code21681 - -

PDF

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeCatchLength L(mm)87
Width W(mm)55Mounting MethodEmbedding
Mounting Hole Dia. D(mm)6Operating EnvironmentAnti-rust
Body Material[Stainless Steel] Stainless Steel PlateMain Body Surface Treatment[Polishing] Barrel Grinding
For Right Side•For Left SideFor Right SideHeight H(mm)38.5
Product Code21681 - -

Loading...

Configured Specifications

TypeCatchLength L(mm)87
Width W(mm)55Mounting MethodEmbedding
Mounting Hole Dia. D(mm)6Operating EnvironmentAnti-rust
Body Material[Stainless Steel] Stainless Steel PlateMain Body Surface Treatment[Polishing] Barrel Grinding
For Right Side•For Left SideFor Right SideHeight H(mm)38.5
Product Code21681 - -

Product Description

[Features]
· Snatch lock type holds the door firmly.
· Remote operation possible with wire rod.
· For right and left side.

Stainless Steel Door Catch C-1889
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeCatchLength L(mm)87
Width W(mm)55Mounting MethodEmbedding
Mounting Hole Dia. D(mm)6Operating EnvironmentAnti-rust
Body Material[Stainless Steel] Stainless Steel PlateMain Body Surface Treatment[Polishing] Barrel Grinding
For Right Side•For Left SideFor Right SideHeight H(mm)38.5
Product Code21681 - -

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeCatchLength L(mm)87
Width W(mm)55Mounting MethodEmbedding
Mounting Hole Dia. D(mm)6Operating EnvironmentAnti-rust
Body Material[Stainless Steel] Stainless Steel PlateMain Body Surface Treatment[Polishing] Barrel Grinding
For Right Side•For Left SideFor Right SideHeight H(mm)38.5
Product Code21681 - -
Part Number
C-1889-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,975.38

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Catch Length L(mm) 87 Width W(mm) 55
Mounting Method Embedding Mounting Hole Dia. D(mm) 6 Operating Environment Anti-rust
Body Material Stainless Steel Plate Main Body Surface Treatment Barrel Grinding For Right Side•For Left Side For Right Side
Height H(mm) 38.5 Product Code 21681

Please check the type/dimensions/specifications of the part C-1889-R in the Stainless Steel Door Catch C-1889 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list