(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Door Catch C-1886

Stainless Steel Door Catch C-1886
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,282₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Door catch that can hold the door in an open state. Made of reliable stainless steel even for places of regular use.

[Features]
· Door is held in open state with one touch.
· Turn the main body Lever to release the door.
· Made of stainless steel, corrosion resistant.

 
Part Number
C-1886
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,282.00

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Special type Length L(mm) 60 Width W(mm) 60
Mounting Method Imposition Mounting Hole Dia. D(mm) 4.2 Operating Environment Anti-rust
Body Material Stainless Steel Plate Main Body Surface Treatment Barrel Grinding Height H(mm) 25
Product Code 21531

Please check the type/dimensions/specifications of the part C-1886 in the Stainless Steel Door Catch C-1886 series.

X
whatsapp-qr whatsapp-icon