(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stainless Steel Cam Lock Fastener C-1536

Stainless Steel Cam Lock Fastener C-1536
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,845₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Once it holds, it will not release. Easy to lock by just pushing.

[Features]
· Both to lock and unlock, one-touch opening and closing by just pressing the plug head, and no need to turn like a conventional fastener.
· Flat type with the head of the plug not protruding in the locked state. (CP-536-12).
· Locks with cam, and will not loosen due to vibration.
· To open and close the door, hold the plug (C-536-4).
· Push the plug back firmly.

Locks With Cam So Will Not Come Loose With Vibration

C-1536-4 external appearance

C-1536-4 external appearance

Socket dimensional drawing

Socket dimensional drawing

Nut dimensional drawing

Nut dimensional drawing

Mounting example

Mounting example

Part Number
C-1536-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 2,845.00

1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Type Special type Length L(mm) 12 Width W(mm) 25
Mounting Method Embedding Operating Environment Anti-rust Body Material Stainless Steel Plate
Main Body Surface Treatment Barrel Grinding Height H(mm) 22.5 Product Code 23938

Please check the type/dimensions/specifications of the part C-1536-4 in the Stainless Steel Cam Lock Fastener C-1536 series.