(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Roller Catch C-96

Roller Catch C-96
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      100₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Made of plastic for smooth movement.

Part Number
C-96-1
C-96-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Width W
(mm)
Height H
(mm)
Product Code

₹ 99.99

1 Piece(s) Same day 103131.212.524.520367

₹ 135.00

1 Piece(s) 7 Day(s) or more -152911.32020368
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Width W
(mm)
Height H
(mm)
Product Code

Loading...

  1. 1

Basic Information

Type Catch Mounting Method Imposition Mounting Hole Dia. D(mm) 3.1
Operating Environment Standard Body Material Polyacetal Main Body Surface Treatment No
Main Body Color White
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list